RK 007DCDA-RT 2 1/2-3
Part of the RK-007DCDA Series
Ordering Code: 0887967
UPC: 098268503005
Lead Free: YES
2 1/2-3 Backflow Rubber Repair Kit, 007Dcda
This 2 1/2 to 3 inch complete rubber parts replacement kit, for series 007DCDA, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |