RK 007-C 2 1/2-3
Part of the RK-007DCDA Series
Ordering Code: 0887288
UPC: 098268374353
Lead Free: YES
2 1/2-3 Backflow Preventer Cover Kit, 007C
This 2 1/2 to 3 inch cover replacement kit, for series 007C, which is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Cover Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |