RK 007-RT 2 1/2-3
Part of the RK-007 Series
Ordering Code: 0887287
UPC: 098268374346
Lead Free: YES
2 1/2-3 Backflow Rubber Repair Kit, 007
This 2 1/2-3 IN complete rubber parts replacement kit, for series 007, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |