LFSL100XL
Lead Free* Extended Shank Temperature and Pressure Relief Valves
Series LFSL100XL, LFL100XL, LFLL100XL and LFLLL100XL Lead Free* Extended Shank Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. They feature an extended shank for installation on water heaters with extra thick insulation as well as a Lead Free* brass body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. Model LFSL100XL is suitable for water heaters with up to 1-3/4 in. (45mm) of insulation. Model LFL100XL is suitable for water heaters with up to 2 in. (51mm) of insulation. Model LFLL100XL is suitable for water heaters with up to 2-1/2 in. (64mm) of insulation. Model LFLLL100XL is suitable for water heaters with up to 3 in. (76mm) of insulation. Series LFSL100XL, LFL100XL, LFLL100XL and LFLLL100XL are ASME rated and CSA listed. Temperature Relief: 210 degreeF (99 degreeC). Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar). Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).
Features
- Valve provides automatic temperature and pressure protection to hot water storage tanks and water heaters
- Accurate thermostat with special thermo-bonded coating
- Longer thermostat for use in water heaters that have extra thick insulation
- Lead Free* brass body and stainless steel spring
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFSL100XL
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |