LFN240
Lead Free* Automatic Re-seating Temperature and Pressure Relief Valves and Flood Sensor
Series LFN240 and LFN241 Lead Free* Automatic Re-seating Temperature and Pressure Relief Valves now come packaged with SentryPlus Alert® discharge line flood sensors for monitoring unwanted valve discharges once activated. Activating the sensor requires purchase of an additional connectivity kit to read the sensor and signal a building management system.
Series LFN240 and LFN241 valves provide higher capacity temperature and pressure protection to domestic hot water supply tanks and hot water heaters for various commercial applications. Valves are ASME rated and CSA listed.
To learn more visit: https://www.watts.com/smart-relief-valve
Features
- Packaged with SentryPlus Alert discharge line flood sensor
- Lead Free* copper silicon alloy body
- NPTF female or male inlet and female outlet connections
- Stainless steel thermostat
- Multiple thermostat lengths available
- Automatic reseating feature
- Tamper-resistant bonnet screws
- Test lever
- Temperature Relief: 210 degree F (99 degree C)
- Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar)
- Standard Pressure Settings: 75, 100, 125, or 150psi (5.2, 6.9, 8.6, or 10.3 bar)
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag For 100XL, 10L,140,1L,1XL, 340, 342, 40L, LF100XL, LF10L, LF140, LF1L, LF340, LF40L, LFLL40XL, LFN240, LFSL100XL, LL40XL, N240, SL100XL
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - LF40, LF140, LFN240, LF340
- Specification Sheet - LF40, LF140, LFN240, LF340 (French)
- Specification Sheet - LF40, LF140, LFN240, LF340 (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFN240
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |