LF10L
Lead Free* Temperature and Pressure Relief Valves
Series LF10L Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 80,000 BTU/hr. They have a lead free cooper alloy body with NPT threaded male inlet and NPT threaded female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. This valve is ASME rated and CSA listed. Temperature Relief: 210 degreeF (99 degreeC). Pressure Relief Range: 75 to 150 psi (5.2 to 10.3 bar). Standard Pressure Settings: 75, 100, 125, or 150 psi (5.27, 7.03, 8.79, or 10.55 bar).
Features
- Valve provides automatic temperature and pressure protection to hot water storage tanks and water heaters
- Accurate thermostat with special thermo-bonded coating and with option of extended length for use in water heaters with thick insulation
- Furnished with test lever
- Lead Free* cooper alloy body with stainless steel spring
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF10L
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.