40L-125210 1
Part of the 40L Series
Ordering Code: 0154820
UPC: 098268009668
Lead Free: NO
1 In Bronze Automatic Reseating Temperature And Pressure Relief Valve, 125 psi, 210 degree F, Test Lever, 3 In Thermostat
This 1 inch bronze automatic reseating temperature and pressure relief valve with a 3 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a bronze body with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees (99 degrees C) and the pressure relief is 125 psi.
Features
- Thermo-bonded thermostat
- Tamper resistant bonnet screws
- 3 Inch thermostat length
- Non-mechanical seat to disc alignment
- Thermostat is accurate and proven
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268009668 |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0154820 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 125 |
Protection Type | Temperature And Pressure |
Series | 40L |
Shank Length | Does Not Apply To Product |
Temperature Relief-Fahrenheit | 210 |
Thermostat Probe Length | 3 IN |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Specification Sheet - 40, 140, 240, 340
- Specification Sheet - 40, 140, 240, 340 (French)
- Specification Sheet - 40, 140, 240, 340 (Spanish)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)