1XL
Bronze Self Closing Temperature and Pressure Relief Valve
Series 1XL Temperature and Pressure Relief Valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. It features a bronze body with NPT threaded male inlet and NPT threaded female outlet connections, extension thermostat with special thermo-bonded coating and test lever. It is CSA listed. Temperature relief is at 210 degrees F (99 degrees C). Pressure relief range is 75 to 150 psi (5.2 to 10.3 bar).The standard pressure setting is 100 psi. (7.03 bar).
Features
- Solid bronze body construction
- Unique thermostat with special thermo-bonded coating
- Stainless steel spring
- ASME rated and CSA listed
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 1XL
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |