1L
Temperature and Pressure Relief Valves
Series 1L, 1XL Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. They feature a bronze body with NPT threaded male inlet and NPT threaded female outlet connections, unique thermostat with special thermo-bonded coating and test lever. Series 1L, 1XL are CSA listed. Model 1L has 2 in. (50mm) thermostat and a test lever. Model 1XL has an extension thermostat. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).
Features
- Used in water heater and hot water storage tank applications
- Bronze body
- Unique thermostat with special thermo-bonded coating and test lever
- Standard Pressure Settings: 75, 100, 125, or 150 psi
- Pressure Relief Range: 75 to 150 psi
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 1L
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |