10L-2-150210 3/4
Part of the 10L Series
Ordering Code: 0064014
UPC: 098268006988
3/4 In Brass Self Closing Temperature And Pressure Relief Valve, 150 psi, 210 degree F, Test Lever, Short Thermostat
This 3/4 inch temperature and pressure relief valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 80,000 BTU/hr. It features a brass body with NPT threaded male inlet and NPT threaded female outlet connections, unique thermostat with special thermo-bonded coating and a test lever. It is ASME rated and CSA listed. The temperature relief is at 210 degrees F (99 degrees C), and the pressure relief range is 75 to 150 psi (5.2 to 10.3 bar). The standard pressure relief settings is 150 psi (10.6 bar)
Features
- Brass body construction
- Stainless steel spring
- Unique thermostat with a special thermobonded coating
- Automatic reseating
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268006988 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0064014 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Protection Type | Temperature And Pressure |
Series | 10L |
Shank Length | 1 1/8 IN |
Temperature Relief-Fahrenheit | 210 |
Thermostat Probe Length | 2 IN |