M375
Boiler Pressure Relief Valve
Series M375 boiler pressure relief valve is used in hot water heating and domestic supply boiler applications to protect against excessive pressures on all types of hot water heating supply boiler equipment. It consists of a brass body construction with NPT threaded male inlet and NPT threaded female outlet connections, non-metallic disc-to-metal seating, stainless steel spring, and test lever. It resists corrosive water conditions, sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief, not as an operating control. The standard pressure setting is 75 psi (517 kPa) and is rated to 738,000 BTU/hr.
Features
- Resists corrosive water conditions
- Resists sticking and freezing
- Prevents water and sediment from being trapped in seal.
- Designed for emergency safety relief
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific M375
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |