LF53L-150 1/2
Part of the LF53L Series
Ordering Code: 0121443
UPC: 098268585193
Lead Free: YES
1/2 In Lead Free Poppet Type Pressure Relief Valve, 150 psi, Test Lever
This 1/2 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free body construction with 1/2 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ANSI Z21.22 approved, listed and certified by CSA. The pressure relief is set at 150 psi (10.3 bar).
Features
- Lead free body construction
- Pressure relief is set at 150 psi (10.3 bar)
- 1/2 IN male NPT inlet by 1/2 IN female outlet
- Test lever included
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268585193 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 113 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121443 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Series | LF53L |