LF530-C 3/4
Part of the LF530C Series
Ordering Code: 0556036
UPC: 098268435207
Lead Free: YES
3/4 In Lead Free Brass Calibrated Poppet Type Pressure Relief Valve, 1/2 In Outlet, Adjustable 50-175 psi
This 3/4 inch lead free calibrated pressure relief valve is designed for use only as protection from the build up of excessive pressure in systems containing water, oil or air. It features a lead free brass body with 3/4 inch NPT male inlet and 1/2 inch NPT female (drain) outlet, stainless steel spring, lead free brass bonnet and a Buna-N disc and O-ring. The pressure relief spring adjustable range is 100 to 300 psi (6.9 to 20.7 bar).
Features
- Lead free brass body construction
- All stainless steel adjustable spring
- Adjustable range 100 to 300 psi
- Buna-N disc on machined body seat
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268435207 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 300 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0556036 |
Pressure Range | 50 to 175 PSI |
Pressure Relief Setting-PSI | 150 |
Series | LF530C |