LF53-100 1/2
Part of the LF53 Series
Ordering Code: 0121435
UPC: 098268584745
Lead Free: YES
1/2 IN Lead Free Brass Poppet Type Pressure Relief Valve, 100 psi
This 1/2 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free brass body construction with 1/2 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet, and stainless steel spring. The pressure relief is set at 100 psi (6.9 bar).
Features
- Lead free brass body construction
- Protects against buildup of excessive pressure
- For use in systems containing water, oil and air
- 1/2 inch NPTF threaded male inlet and 1/2 inch NPTF threaded female (drain) outlet
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
EAN | 098268584745 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPTF |
Lead Free | YES |
Maximum Working Pressure-PSI | 100 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPTF |
Part Number | 0121435 |
Pressure Range | 0 to 100 PSI |
Pressure Relief Setting-PSI | 100 |
Series | LF53 |