740 036 FS 2
Part of the 740 Series
Ordering Code: F384044
UPC: 098268587876
Lead Free: Not In Scope
2 IN 740 Iron Boiler Pressure Relief Valve, 36 psi, Expanded Outlets, Discharge Line Flood Sensor Included
This pressure relief valve has a 2 inch NPTF female inlet, 2 1/2 inch NPTF female outlet, and pressure relief setpoint of 36 psi. The valve can be used for hot water space heating boiler applications to protect against excessive pressure. It features an iron body, non-metallic disc-to-metal seating, and test lever. Includes a nonrestrictive discharge drain line flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. Sensor activation requires purchase of an activation kit which can be connected to existing building management systems or the Watts Cellular Gateway.
Features
- Features a flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Requires purchase of activation kit to activate sensor
- Iron body with forged bronze inlet
- Expanded outlets for hot water space heating boilers
- non-metallic disc-to-metal seating
- Set pressure 36 psi
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
EAN | 098268587876 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPTF |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 26 |
Outlet Connection Size | 2 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPTF |
Part Number | F384044 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 36 |
Series | 740 |