LF5300A
Lead Free Poppet By-Pass Control Relief Valves
Series LF5300A by-pass control relief valves are used in commercial, residential, and industrial applications to regulate liquid pressure as supplied by a positive pressure pump. These poppet-type compact valves protect equipment by opening at the desired setting to allow excess volume to be by-passed back to the source. Series LF5300A consists of a lead-free bronze body construction with NPT threaded male inlet and NPT threaded female outlet, polytetrafluoroethylene (PTFE) disc, spring and tee adjustment handle. Pressure range is 0 to 250 psi (0 to 17.23 bar).
Features
- Easy-to-operate tee handle facilitates pressure change
- Poppet-type compact valve protects equipment by allowing excess volume to be by-passed back to the source
- Non-sticking polytetrafluoroethylene (PTFE) disc assures positive shutoff
- Lead Free* bronze body construction for superior strength and corrosion resistance
- Maximum temperature 148 degrees F (64 degrees C)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF5300A
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |