415M1-015 1
Part of the 415 Series
Ordering Code: 0346044
UPC: 098268699203
Lead Free: Not In Scope
1 IN Bronze Steam Relief Valve, 15 psi
This 1 x 1 inch dependable, low cost, high capacity safety relief valve is designed for low pressure, steam heating boilers and process equipment used in industrial and commercial applications. It features a bronze body, stainless steel spring, top guided stem, NPT threaded male inlet by threaded female outlet (drain) connection and a non-stick PTFE disc-to-metal seat to assure positive shutoff. The factory pressure setting for saturated steam service is set at 15 psi. This valve has an ASME, section IV rating.
Features
- Pressure for saturated steam service set at 15 psi
- Bronze body
- Male NPT screwed inlet and female NPT screwed outlet
- Top guided stem and non-stick PTFE disc to metal seat assures positive shutoff
- ASME, section IV rating
- Used for industrial and commercial low pressure applications
- High capacity
- Seat located above drain
- Stainless steel spring
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268699203 |
GPM-When Relieved | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 15 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0346044 |
Pressure Range | Does Not Apply To Product |
Pressure Relief Setting-PSI | 15 |
Pressure Steam Discharge Capacity | 643 pounds per hour at 15 PSI |
Protection Type | Pressure |
Series | 415 |
Shank Length | Does Not Apply To Product |
Temperature Steam Discharge Capacity | Does Not Apply To Product |
Thermostat Material | Does Not Apply To Product |