354A-030
Part of the 335 Series
Ordering Code: 0353030
UPC: 098268046199
Lead Free: NO
3/4 In Iron Hot Water Heating System Pressure Relief Valve, 30 psi
This 3/4 inch pressure relief valve is used in hot water boiler applications to protect against excessive pressure on all types of hot water heating boiler equipment. It consists of a iron body with forged bronze inlet, non-metallic disc-to-metal seating and stainless steel spring. This valve resists corrosive water conditions, sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief and should not be used as an operating control. The pressure setting is 30 psi for applications up to 490,000 BTU/hr.
Features
- Iron body with forged bronze inlet
- 3/4 IN female inlet
- Set pressure at 30 psi
- 490,000 BTU/hr rating
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268046199 |
GPM-When Relieved | Does Not Apply to Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 20 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0353030 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 30 |
Pressure Steam Discharge Capacity | 490,000 BTU per hour |
Protection Type | Pressure |
Series | 335 |
Shank Length | Does Not Apply To Product |
Temperature Steam Discharge Capacity | Does Not Apply to Product |
Thermostat Material | Does Not Apply To Product |
Thermostat Probe Length | Does Not Apply To Product |