335M2-030 3/4
Part of the 335 Series
Ordering Code: 0342691
UPC: 098268784190
Lead Free: Not In Scope
3/4 In Bronze Boiler Pressure Relief Valve, Female Inlet, 30 psi
This 3/4 inch pressure safety relief valve is used in commercial and industrial applications for low pressure, steam heating boilers and process equipment. It consists of a bronze body construction with NPT threaded female inlet and threaded female outlet (drain) connection, stainless steel spring, a top-guided stem, and a non-stick Teflon (R) disc-to-metal seating. The pressure relief is set at 30 psi (2.1 bar).
Features
- High heat resisting silicone disc
- Positive shut off
- ASME Section IV at 30 psi set point
- Seat located above drain
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268784190 |
GPM-When Relieved | Does Not Apply to Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 20 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0342691 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 30 |
Pressure Steam Discharge Capacity | 510,000 BTU per hour |
Protection Type | Pressure |
Series | 335 |
Shank Length | Does Not Apply To Product |
Temperature Steam Discharge Capacity | Does Not Apply to Product |
Thermostat Material | Does Not Apply To Product |
Thermostat Probe Length | Does Not Apply To Product |