P60
Miniature Plastic Water Pressure Regulators
Series P60 Miniature Plastic Water Pressure Regulators are used in general purpose and OEM applications to regulate pressure in systems that require a constant downstream and accurate flow performance. They have a thermoplastic body construction with connections in a straight through or 90 degree inlet to outlet design, all external components of NSF approved thermoplastics, all internal rubber components (disc, diaphragm, and seals) of FDA grade elastomers, all internal metal components of 300 series stainless steel, and a bottom clean-out plug for service. Options include gauge port and quick disconnect for plastic tubing. Series P60 is compact and lightweight with a high flow capacity. It is also suitable for deionized water applications. Maximum Working Pressure: 300psi (20.7 bar).
Features
- Compact design and lightweight construction with high flow capacity
- Corrosion-resistant thermoplastic body
- All internal metal components in contact with fluid are 300 series stainless steel
- Bottom clean-out plug for easier service
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific P60
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |