LFX65BU-QC 1/2

Discontinued

Part of the LFX65B Series

Ordering Code: 0010069

UPC: 098268448597

Lead Free: YES

1/2 In Lead Free Water Pressure Reducing Valve, Quick Connect x NPT Female, Range 20-80 psi

  • Quick-connect union inlet and outlet
  • Great flow performance with low fall off pressure
  • Bypass valve controls thermal expansion pressure
  • Sealed spring cage for accessible outdoor or pit installations
Specifications
Adjustable Reduced Pressure Range 20 to 80
Adjustable Reduced Pressure Range-BAR 1.4 to 5.5
Body Material Lead Free Copper Silicon Alloy
Brand Watts
Buy American Act Compliant NO
Corrosion Resistant Coating No
Disc Material Reinforced EPDM
EAN 098268448597
Gauge Option No Gauge
High Pressure Reduced Pressure Range Does Not Apply To Product
High Pressure Reduced Pressure Setting Does Not Apply To Product
Inlet Connection Size 1/2 IN
Inlet Connection Type Union Joint
Inlet Thread Type NPT
Lead Free YES
Maximum Operating Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 27.60
Maximum Working Pressure-PSI 400
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0010069
Series LFX65B
Standard Reduced Pressure Setting-BAR 3.40
Standard Reduced Pressure Setting-PSI 50
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass Yes
Valve Style Standard