LFRC105
Lead Free* Water Pressure Reducing Valves
Series LFRC105 Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. The LFRC105 features Lead Free* construction to comply with Lead Free* installation requirements. This series is suitable for water supply pressures up to 300 psi (20.1 bar) and may be adjusted from 25 to 75 psi (172 - 517 kPa). The standard setting is 50 psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line. The standard bypass feature permits the flow of water back through the valve into the main when pressures, due to thermal expansion on the outlet side of the valve, exceed the pressure in the main supply.
Features
- Parts are easily and quickly serviceable without removing valve from line
- Bypass feature controls thermal expansion pressure
- Engineered composite seat and cage
- Integral stainless steel strainer to stop debris
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFRC105
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.