LFN45B-DU
Part of the LFN45B-L Series
Ordering Code: 0009530
UPC: 098268333015
Lead Free: YES
2 IN Lead Free Water Pressure Reducing Valve Double Union, NPT Female, EPDM Disc, Max 300 psi, Adjust 25-75 psi
This 2 inch lead free water pressure reducing valve is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a lead free brass body, integral stainless steel strainer and thermal expansion bypass. It features NPT threaded union female end connections. The maximum working pressure is 300 psi (21 bar), and may be adjusted from 25 to 75 psi (172 to 517 kPa). The standard setting is 50 psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line.
Features
- Lead free body construction
- NPT threaded union female inlet and outlet
- Integral stainless steel strainer
- Sealed spring cage for accessible outdoor or pit installations
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268333015 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Union Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Union Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009530 |
Series | LFN45B-L |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |
Literature
-
- Brochure - Water Pressure Reducing Valves
- Brochure - Water Pressure Reducing Valves (Spanish)
- Flyer - Pressure Reducing Valves (PRVs) - Sustainability Overview
- Installation Instructions - LFN45B-L for 1-1/4 to 2 IN Sizes
- Specification Sheet - LFN45B-L for 1-1/4 to 2 IN Sizes
- Specification Sheet - LFN45B-L for 1-1/4 to 2 IN Sizes (Spanish)