LFN223FM2-S 3
Part of the LFN223F Series
Ordering Code: 0298621
UPC: 098268351002
Lead Free: YES
3 In Lead Free Super Capacity Water Pressure Reducing Valve, Flanged, Adjust 25-75 psi, Strainer
This 3 inch super capacity lead free water pressure reducing valve is commonly installed at the meter in residential, commercial and industrial buildings. It is designed to control the water pressure flowing to all the appliances and outlets within the building and provides an inexpensive means of supplying lower, more functional water pressure to outlets and appliances. It features an iron body construction, flanged end connections furnished with a separate strainer, high temperature resisting enlarged diaphragm for hot or cold temperatures, a sealed spring cage and seat orifice for super capacity performance and a semi balanced stainless steel piston to assure rapid response to pressure changes as well as to provide maximum flow with minor pressure drop. This valve can be used for accessible outdoor waterworks or pit installations. The adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa).
Features
- Sealed spring cage on all models for accessible outdoor or pit installations
- Lead free iron body construction and furnished with separate strainer
- Listed by IAPMO and NSF 61 Commercial Hot
- Serviceable in line
- Sensitive spring and large diaphragm for accurate pressure control
- High temperature resisting nylon reinforced diaphragm
- Sealed spring cage for accessible outdoor or pit installations
- Stainless steel piston
- Maximum working pressure 175 psi (12.1 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Corrosion Resistant Coating | No |
Disc Material | Reinforced EPDM |
EAN | 098268351002 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0298621 |
Series | LFN223F |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Cast Iron |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |