LFH560G 3/4
Part of the LFH560 Series
Ordering Code: 0121265
UPC: 098268582086
Lead Free: YES
3/4 In Lead Free Mini Water Pressure Regulator, Female Hose x Male Hose, Gauge, 10-60 psi
This 3/4 inch lead free mini water pressure regulator is designed to reduce incoming water pressure to protect plumbing system components and reduce water consumption. It is used in OEM applications to regulate water pressure in systems where a small economical package is required such as grid systems and recreational vehicles. It consists of a rugged lead free brass body, female hose inlet by male hose outlet threaded connections, gauge port with gauge, Buna-N seat and diaphragm, oversized orifice, stainless steel stem and spring, and a heavy duty slotted and knurled adjusting screw. The adjustable reduced pressure range is 10 to 60 psi (0.68 to 4.13 bar) and is factory set at 40 psi (2.8 bar).
Features
- Lead free brass body
- Stainless steel stem and spring
- Oversized orifice
- Heavy duty slotted and knurled adjusting screw
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 60 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 4.1 |
Body Material | Lead Free Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268582086 |
Gauge Option | Gauge Tapping & Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NH |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 21.00 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.60 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NH |
Part Number | 0121265 |
Series | LFH560 |
Standard Reduced Pressure Setting-BAR | 2.80 |
Standard Reduced Pressure Setting-PSI | 40 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Lead Free Brass |
Type | Kit |
Valve Style | Standard |