LF223
Low Lead High Flow Water Pressure Reducing Valve
Series LF223 and LF223S high capacity water pressure reducing valves are used in commercial, industrial and research institution applications to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. The LF223/LF223S features Lead Free* construction to comply with Lead Free* installation requirements.
Series LF223 features an enlarged diaphragm, spring cage and seat orifice for high capacity performance. Series LF223S has the same options as the LF223, except it is furnished with a strainer. All parts are quickly and easily serviceable without removing the valve from the line. The optional bypass feature permits the flow of water back through the valve into the main when pressures, due to thermal expansion on the outlet side of the valve, exceed the pressure in the main supply.
This series is suitable for water supply pressures up to 300 psi (20.7 bar) and may be adjusted from 25 - 75 psi (172 - 517 kPa). The standard setting is 50 psi (345 kPa).
High pressure (-HP) models available for water supply pressures up 300 psi (20.7 bar). Model sizes 1/2” – 1” may be adjusted from 50 - 145 psi (345 - 1000 kPa) and 1 1/4" - 2” may be adjusted from 50 - 125 psi (345 - 862 kPa). The standard setting is 90 psi (621 kPa).
Features
- High capacity performance with enlarged diaphragm, spring cage, and seat orifice; optional bypass feature controls thermal expansion pressure
- For water supply pressures up to 300psi
- Designed for easy in-line servicing
- Sealed spring cage for accessible outdoor or pit applications
- Series LF223S furnished with separate strainer
- Lead Free* cast copper silicon alloy body construction
- Listed by IAPMO and NSF 61 Commercial Hot
Literature
-
- Brochure - Backflow Prevention and Flow Control Plumbing
- Brochure - Water Pressure Reducing Valves
- Brochure - Water Pressure Reducing Valves (Spanish)
- Flyer - Pressure Reducing Valves (PRVs) - Sustainability Overview
- Installation Instructions -LF223, LFN223B
- Price List - Valve Repair Kits and Parts
- Specification Sheet - LF223
- Specification Sheet - LF223 (French)
- Specification Sheet - LF223 (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF223
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |