LF127W
Lead Free* High Capacity Water Pressure Reducing Valves
Series LF127W High Capacity Water Pressure Reducing Valves are used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. They have a Lead Free* bronze body construction with NPT threaded inlet and outlet connections, replaceable stainless steel seat, and high temperature resisting interchangeable diaphragm chamber. Maximum Working Pressure: 175psi (12.1 bar), Adjustable Reduced Pressure Range: 25 to 100psi (1.7 to 7 bar).
Features
- Convenient maintenance features
- Close control of reduced pressure
- High temperature-resisting diaphragm, interchangeable diaphragm chamber, and chamber is easily changed by removal of two cap screws
- Replaceable stainless steel seat
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF127W
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |