LF123LP 3/4
Part of the LF123LP Series
Ordering Code: 0121225
UPC: 098268580242
Lead Free: YES
3/4 IN Lead Free Low Pressure Reducing Valve, Reduced Range 10-30 psi
This 3/4 inch lead free low water pressure regulator is used in residential and point of use applications to regulate water pressure in piping systems that require low pressure regulation. This regulator is serviceable in-line. It consists of a lead free body construction, NPT threaded female connections, stainless steel seat, stainless steel integral strainer, reinforced EPDM diaphragm, and EPDM valve disc. The adjustable reduced pressure range is 10 to 30 psi (0.68 to 2.0 bar) and is factory set at 25 psi (1.7 bar).
Features
- Lead free body construction
- Integral stainless steel valve seat
- Integral stainless steel strainer
- Serviceable in-line
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 30 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 2.4 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268580242 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 13.80 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121225 |
Series | LF123LP |
Standard Reduced Pressure Setting-BAR | 2.10 |
Standard Reduced Pressure Setting-PSI | 30 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Bronze |
Valve Style | Standard |