H560
Discontinued - Replaced By: LFH560
Mini Brass Water Pressure Regulators with Hose Connections
Series H560 Mini Water Pressure Regulators are used in OEM applications to regulate water pressure in grid systems and recreational vehicles. It consists of a brass body construction with female inlet and male outlet hose connections, 1/8 in. female side tapping (plugged) for gauge, stainless steel stem and spring, Buna-N seat and diaphragm, and heavy duty adjusting screw (slotted and knurled). Series H560 is low cost, dependable, and IAPMO listed. Maximum Working Pressure: 150psi (10.3 bar), Adjustable Reduced Pressure Range: 10 to 60psi (68.9 to 413.7 kPa), Standard Pressure Setting: 40psi (275.8 kPa), Delivery up to 250 gph (946 lph).
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific H560
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |