LFU5B-Z3
Sizes: 1/2″ ‒ 2″ (15 ‒ 50mm) Lead Free* High Performance Water Pressure Reducing Valves
Series LFU5B-Z3 Lead Free* High Performance Water Pressure Reducing Valves are used in commercial, industrial, and institutional applications to reduce incoming water pressure to a predetermined level, thereby protecting downstream plumbing system components and reducing water consumption. Designed for easy accessibility and serviceability without removing the valve from the line. Available with threaded, solder, or quick-connect end connections. Standard pressure setting is 50psi with an adjustable range of 25 ‒ 75psi (172 ‒ 517 kPa).
Features
- For water supply pressures up to 300psi
- Designed for easy in-line servicing; has replaceable seat module
- Integral stainless steel strainer and optional bypass feature that controls thermal expansion pressure
- Sealed spring cage for accessible outdoor or pit applications
Literature
-
- Brochure - Water Pressure Reducing Valves
- Brochure - Water Pressure Reducing Valves (Spanish)
- Flyer - Pressure Reducing Valves (PRVs) - Sustainability Overview
- Installation Instructions - LFU5B-Z3
- Installation Instructions - TPK-QC Kits for LFN45B-QC-M1, LF25AUB-QC-Z3, LFU5B-QC-Z3, LFX65B-QC
- Specification Sheet - LFU5B-Z3
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFU5B-Z3
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |