Jumper Kits
Temporary By-pass for Water Pressure Reducing Valves
Jumper Kits are used in new construction as a temporary by-pass, prior to the actual installation of a water pressure reducing valve on potable water supply systems. The use of a temporary jumper permits testing of the building piping system for leaks and pressure loss and facilitates pipe flushing prior to the installation of the water pressure reducing valve. On unsecured jobsites, the jumper kit reduces loss from theft or vandalism. Kits consist of union connections, washers, SS strainer, and brass or plastic pipe nipple.
Features
- Reduce loss from theft or vandalism on unsecured job sites
- Complete with union connections, washers, brass or plastic pipe nipple with male union threads
- Includes a stainless steel strainer screen
- Provides protection from debris downstream of the valve
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Jumper Kits
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.