LF150A
Lead Free* Water Hammer Arrestors
Lead Free* Series LF150A Water Hammer Arrestors are used in residential applications to control water pressure shock and prevent water hammer conditions. They have a pre-charged air chamber that is rechargeable, airtight sealing cap, standard tire valve connection for easy charging, stainless steel top, sealed-in diaphragm, lower stainless steel chamber, and brass hex adapter for easy installation. They can be installed in new or existing plumbing systems at any angle. Series LF150A is ideal for dishwashers, washing machines, and quick-closing faucets. Model LF150A-HA water hammer arrestor with 3/4 in. (20mm) hose thread for washing machines and Model LF150-HA with 3/4 in. (20mm) fitting. Maximum Working Pressure: 150psi (10.3 bar), Maximum Shock Pressure: 200psi (13.8 bar), Maximum Velocity: 10 F.P.S.
Features
- Prevents banging noise and damage to pipes and appliances caused by water pressure shock
- Pre-charged air chamber is rechargeable and standard tire valve connection makes recharging easy
- Rugged, sealed-in diaphragm flexes to absorb shock
- Can be installed vertically, horizontally, or at any angle
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF150A
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |