150A 1/2
Discontinued - Replaced By: LF150A 1/2
Part of the 150A Series
Ordering Code: 0269503
UPC: 098268012729
1/2 In Water Hammer Arrestor
This 1/2 inch water hammer arrestor provides economical and effective single fixture protection used in residential or domestic water applications such as dishwashers, washing machines, and quick closing faucets. It is designed to control the water pressure shock and prevent water hammer conditions that are damaging to pipes and appliances. It consists of a stainless steel top and lower chamber, sealed-in diaphragm which flexes to absorb the shock, and a brass hex adapter for easy installation. It may be installed in new or existing plumbing systems vertically, horizontally or at any angle and should be installed as close to the shock source as possible, with one unit for each hot and cold water line up to 150 psi (10.6 bar) working pressure. It is factory air charged at 30 psi (207 kPa) and is easily rechargeable with a standard tire valve connection and air-tight sealing cap.
Features
- 1/2 IN NPT connection for easy installation
- Unit is factory pre-charged to 30 psi (207 kPa)
- Easily rechargeable with standard tire valve
- Molded diaphragm with a special thermo plastic coating to prevent rust
Specifications | |
---|---|
Air Precharge | 60 PSI |
Air Valve | No |
Body Material | Stainless Steel |
Brand | Watts |
Buy American Act Compliant | YES |
Connection Size | 1/2 IN |
Connection Size-Metric | 15 MM |
Connection Type | Female Threaded |
EAN | 098268012729 |
Factory Set Pressure-PSI | 30 |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.00 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Part Number | 0269503 |
Product Overall Height | 4.3125 IN |
Product Overall Width | 3.40625 IN |
Series | 150A |
Temperature Range | 33 to 180 degree F |
Thread Type | NPT |