APU
SpringFit Access Panels
Series APU SpringFit Access Panels are used in residential and commercial applications to conceal plumbing, wires, cables and spa pumps. It consists of a wall-mountable panel that can be painted or wallpapered. It is available in two sizes (8x8 in. and 14x14 in.) to fit any size shape hole from 5in.x6in. to 14in.x14in. No exact measurements of hole required to install.
Features
- Conceals plumbing, wires, cables and spa pumps
- Works on all celings and walls
- Can be painted or wallpapered
- Made of sturdy Polystyrene
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific APU
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.