WPaTC-B
Discontinued
WaterPEX-a Tubing for Plumbing ‒ White Coils with Blue Print
Watts WaterPEX-a is manufactured in accordance with ASTM International F876 and F877 to SDR-9 dimensional standards. It is listed by the National Sanitation Foundation to NSF Standards 14 and 61 for use in potable water systems. WaterPEX-a is listed by NSF to be in compliant to the Uniform Plumbing Code. All WaterPEX-a is labeled B137.5 which indicates that it is compliant to the CSA Standards B137.5. Certified to PEX 3006 by NSF. White coils with blue print string are available in 1/2 in. to 1 in. sizes and 100 ft. to 1000 ft. lengths. F1960 cold expansion fittings are suitable for use with WaterPEX-a tubing.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPaTC-B
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |