WPRM06-15PB
Part of the WPRM Series
Ordering Code: 0650929
UPC: 098268318234
Lead Free: Not In Scope
3/8 In Pex 15 In Crimp Tool
This WaterPEX crimp ring tool has a dedicated 3/8 IN jaw size. It is 15 inches long for added leverage. Replacement jaws (WPCAJ) are available, and can be changed out as necessary.
Features
- Hardened steel
- Each tool has a dedicated crimp jaw size
- Field adjustable
- Use with any manufacturers copper crimp rings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268318234 |
Lead Free | Not In Scope |
Material | Hardened Steel |
Outer Diameter | Does Not Apply To Product |
Part Number | 0650929 |
Series | WPRM |