WPUMB
PEX Manifold Bracket
This WaterPEX universal manifold bracket is for use with copper manifolds. Each package contains two brackets per pack to support two manifolds, one for hot water and one for cold water. These manifold brackets will hold a pair of Watts copper manifolds, one for hot and one for cold. These narrow brackets fit within a 3 1/2 inch wall or can be mounted external to the wall.
Features
- Two brackets per set
- Universal for copper manifolds
- Mounting screws not included
- Brackets fit within a 3 1/2 inch wall
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPUMB
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |