WPSC
SnapClip
These plastic snapclips are used for holding WaterPEX (R) pipe firmly in place. Snapclips can be used with or without a ClipRail. They can be interlocked for a very tight arrangement by anchoring them with a single screw through the base.
Features
- Ideal for strapping pipe into place on clip rail
- Ribbed strap for security
- Can be field adjusted
- Available as a package of 10 or 100
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPSC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |