WPIG
PEX Grommets
PEX Stubout Brackets and Grommets are used to position and align PEX stubouts at fixtures or along joists or studs. The bracket is secured to wood framing with nails. The grommet is inserted into the bracket, then the WaterPEXslides through the grommet. This creates a secure, stable stubout for attaching valve stops. Grommets are made of fire-retardant materials. Available in 1/2 in. and 3/4 in. sizes.
Features
- Used to position and align PEX stubouts
- Creates a secure, stable stubout
- Fits any standard stubout
- Keeps pipe or stubouts in position
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPIG
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.