LFWP10B-1616
Discontinued
Part of the LFWP10B Series
Ordering Code: 0653017
UPC: 098268441291
Lead Free: YES
1 Ms X 1 Cf Lead Free Crimpring (TM) Male Sweat Adapter, Bulk Qty 100
This lead free CrimpRing (TM) adapter is used to make a straight transition between copper pipe and potable or radiant heating PEX tubing. This 1 inch male sweat by 1 crimp adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- For use with SDR-9 PEX pipe
- Provides leak proof seal
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268441291 |
Finish | Lead Free Brass |
Fitting Name | Adapter |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Solder |
Inlet Material | Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Brass |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Crimped |
Outlet Material | Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653017 |
Series | LFWP10B |
Suitable for Gas Service | No |