HydroGuard PB410
Pressure balancing water mixing valve for use in shower and tub/shower installations. Use diaphragm type chamber to prevent lime build-up. Adjustable limit stop reduces possible overadjustment of handle. Heavy cast bronze body, chrome plated die cast face plate, ADA compliant lever handle, and corrosion-resistant material throughout ensure years of trouble-free service.
Features
- Poppet-type construction will not stick because of lime build-up or foreign particles in the supplies
- Adjustable metal-to-metal temperature limit stop prevents accidental scalding caused by overadjustment of the handle
- Delivers a predetermined water temperature, compensating for pressure fluctuations in the hot or cold water supplies
- Lead-Free* cast bronze body and corrosion-resistant internal components ensure years of dependable service
Literature
-
- Brochure - HydroGuard PB410
- Installation Instructions - HydroGuard 410,HydroGuard PB410 - Stem Extension Kit
- Installation Instructions - HydroGuard PB410 - Pressure Balancing Mixing Valve
- Maintenance Manual - HydroGuard 400,HydroGuard 410,HydroGuard PB410
- Specification Sheet - HydroGuard e420 HydroGuard PB410 - Exposed
- Specification Sheet - HydroGuard PB410
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard PB410
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |