PowerStation XP Single and Multi-Valve
The PowerStation water mixing system is a fully assembled and tested water tempering and recirculation station for commercial and institutional facilities. The self-contained unit is designed for ease of installation and fast set up. Standard features include ASSE 1017 listed and CSA B125 approved valves, return line with circulation pump, pressure/temperature gauges, GFCI outlet, and ball valves.
Size this now with our Selexit sizing tool.
Features
- Provides safe water throughout commercial and institutional facilities
- Tamper-resistant locking mechanism for secure temperature setting
- Temperature control range of 40°F ‒ 160°F
- Solid brass poppets and seats provide precise control and no binding or sticking
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PowerStation XP Single and Multi-Valve
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.