HydroGuard Water Tempering with ABS
The Lead-Free* HydroGuard water tempering and recirculation loop is an economical way to provide a safe, balanced system for stand-alone master tempering valves. The system monitors return line temperature and automatically directs water to the cold side of the tempering valve (if within set point) or to the hot water source (below set point). This is accomplished with Powers exclusive automatic balancing valve (ABV), featuring paraffin-based, advanced actuation technology.
Features
- Automatically directs water to the cold side of the tempering valve or to the hot water source
- Factory tested and mounted on heavy-duty struts
- Provides a safe, balanced system for stand-alone master tempering valves
- Vandal-resistant locking mechanism secures temperature setting
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard Water Tempering with ABS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.