HydroGuard Handshowers
Powers handshower systems and accessories offer a variety of hand sprayers with different settings, flow rates, and glide rail lengths. Included are WaterSense® listed products which meet LEED® Indoor Water Use Reduction requirements and may help earn a LEED Water Efficiency credit. Each sprayer incorporates soft self-cleaning nozzles to help eliminate mineral buildup compromising water flow.
Features
- Several designs and finishes are available
- ADA compliant models are available
- WaterSense models available
- Stainless steel anti-twist flexible hose
Literature
-
- Specification Sheet - HydroGuard Handshowers - Deluxe, 24 and 30 IN Glide Rail, Type 6, 6WS, 3, 3WS
- Specification Sheet - HydroGuard Handshowers - Low Flow, 24 and 30 IN Glide Ride, Type M, L
- Specification Sheet - HydroGuard Handshowers - Professional, 18 and 24 IN Glide Rail, Type 7, 7WS, P
- Specification Sheet - HydroGuard Handshowers - Standard, 24 and 30 IN Glide Rail, Type 8, 8WS, N, NWS
- Specification Sheet - HydroGuard Handshowers - Standard, Wall Mount Type 5
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard Handshowers
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.