HydroGuard Arm & Flange
Standard and deluxe arms and flanges. Standard model has brass arm with polished chrome finish and polished stainless steel flange. Deluxe model has brass arm with polished chrome finish and zinc flange with polished chrome finish. Arm has 1/2 in. NPT (National pipe Tapered thread) connection. The shower flange is used to cover the hole where the shower arm attaches to the rough pipe in the wall.
Features
- The shower flange is used to cover the hole where the shower arm attaches to the rough pipe in the wall
- Standard model has brass arm with polished chrome finish and polished stainless steel flange
- 1/2 in. NPT (National pipe Tapered thread) connection
- Deluxe model has brass arm with polished chrome finish and zinc flange with polished chrome finish
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard Arm & Flange
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.