HydroGuard XP LFSH1430
Single solution Hi/Lo valves available in three sizes that temper water as high as 201 gpm and as low as 1 gpm. All valves are listed to ASSE 1017 and certified to CSA B125. Valves feature advanced paraffin actuation technology and a booster funnel design for dynamic response and superior low flow temperature control. The LFSH1430 line also features a single-seat design for virtual shut down in the event of cold water failure, triple-duty check stops with screens, and a 5°F (3°C) approach temperature for low temperature hot water supply. Valves are available in Lead-Free* rough bronze and chrome plated finish.
Size this now with our Selexit sizing tool.
Features
- Superior low flow temperature control and shut off in the event of cold water failure
- Dirt and lime resistant poppet and seat design
- Temper water as high as 201 gpm and as low as 1 gpm with thermostatic tempering valve listed to ASSE 1017 and certified to CSA B125
- Vandal-resistant locking mechanism secures temperature setting
Literature
-
- Brochure - HydroGuard XP LFMM430,HydroGuard XP LFSH1430,HydroGuard XP MM430,HydroGuard XP SH1430
- Cross Reference Document - HydroGuard 1430,HydroGuard e430,HydroGuard XP LFMM430,HydroGuard XP LFSH1430,HydroGuard XP MM430,HydroGuard XP SH1430
- Installation Instructions - HydroGuard XP LFSH1430,HydroGuard XP SH1430
- Schematic - Piping / Recirculation Diagram
- Specification Sheet - HydroGuard XP LFSH1430
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard XP LFSH1430
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |