HydroGuard XP LFMM430
Master tempering valves available in five sizes that temper water as high as 208 gpm and as low as 3 gpm. All valves are listed to ASSE 1017 and certified to CSA B125. Valves feature advanced paraffin actuation technology for dynamic response and excellent low flow temperature control. The LFMM430 line also features a single-seat design for virtual shut down in the event of cold-water failure, triple-duty check stops with screens, and a 5°F (3°C) approach temperature for low temperature hot water supply. Valves are available in rough Lead-Free* bronze and chrome plated finish.
Size this now with our Selexit sizing tool.
Features
- Vandal-resistant locking mechanism secures temperature setting
- Temper water as high as 208 gpm and as low as 3 gpm
- Virtual shutoff if supply pressure fails
- Dirt and lime resistant poppet and seat design
Literature
-
- Brochure - HydroGuard XP LFMM430,HydroGuard XP LFSH1430,HydroGuard XP MM430,HydroGuard XP SH1430
- Cross Reference Document - HydroGuard 1430,HydroGuard e430,HydroGuard XP LFMM430,HydroGuard XP LFSH1430,HydroGuard XP MM430,HydroGuard XP SH1430
- Installation Instructions - HydroGuard XP LFMM430,HydroGuard XP MM430
- Schematic - Piping / Recirculation Diagram
- Specification Sheet - HydroGuard XP LFMM430
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard XP LFMM430
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |