TempTAP 205
Series 205 and 215 TempTAP thermostatic gooseneck faucets feature an advanced thermal actuator to provide the latest in thermal protection. The single-lever cartridge, with integral ceramic discs, provides both temperature and volume control. TempTAP automatically mixes hot and cold water to deliver preset water within a specific range. In the event of cold water failure, the thermal actuator virtually shuts off the flow of hot water. Listed to ASSE 1070, IAPMO cUPC, and NSF 61 Section 9 Annex G.
Features
- Eliminates installation of under-the-counter thermostatic valve
- Single-lever cartridge provides both temperature and volume control and quickly compensates for pressure and temperature fluctuations
- Durable Lead-Free* brass body complies with low lead installation requirement
- Limits flow to less than 0.5 gpm in the event of cold water failure and ADA compliant
Literature
-
- Brochure - TempTAP 105,TempTAP 205
- Brochure - TempTAP 105,TempTAP 205 - French
- Installation Instructions - TempTAP 105,TempTAP 205 - Copper Supply Tube Replacement Kit
- Installation Instructions - TempTAP 105,TempTAP 205 - Left Hand Copper Supply Tube Replacement Kit
- Installation Instructions - TempTAP 205
- Installation Instructions - TempTAP™ Cartridge Kit
- Specification Sheet - TempTAP 205
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific TempTAP 205
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |