LFUSG-HWP

Part of the LFUSG-HWP Series

Ordering Code: 0204150

UPC: 098268285321

Lead Free: YES

3/8 In Lead Free Thermostatic Mixing Valve, Adjustable 80-120 F, with Sanitizing Purge Lever

  • Hot water purge lever for sanitization
  • Accurate temperature control with low pressure drop
  • Built-in check valves prevent hot and cold water cross flow
  • ASSE 1070 listed and CSA certified
Specifications
Body Finish Rough Bronze
Body Material Lead Free Brass
Brand Watts
Capacity 2.25 GPM
Cold Inlet Temperature Range 39 to 80 degree F
Cold Water Bypass No
Cold Water Inlet Connection Size 3/8 IN
Cold Water Inlet Connection Type Compression Joint
Cold Water Inlet Thread Type Does Not Apply To Product
EAN 098268285321
Factory Set Temperature-Fahrenheit 105
Flow Rate 0.25 to 2.25 GPM
Hot Inlet Temperature Range 120 to 180 degree F
Hot Water Inlet Connection Size 3/8 IN
Hot Water Inlet Connection Type Compression Joint
Hot Water Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Pressure Differential 20 Percent
Maximum Working Pressure-PSI 150
Minimum Differential Temperature-Fahrenheit 5
Minimum Static Pressure-PSI 30
Outlet Connection Size 3/8 IN
Outlet Connection Type Compression Joint
Outlet Temperature Accuracy +/- 3 degree F
Outlet Thread Type Does Not Apply To Product
Part Number 0204150
Series LFUSG-HWP
Temperature Adjustment Range 80 to 120 degree F