LFUSG-B-QC-SC-M2
Discontinued - Replaced By: LFUSG-B-QC-SC M3
Part of the LFUSG-B Series
Ordering Code: 0204139
UPC: 098268469479
Lead Free: YES
3/8 IN Lead Free Thermostatic Mixing Valve, Push to Connect End Connections, Satin Chrome Finish, Adjustable 80-120 F
This 3/8 inch Under Sink Guardian(R) lead free thermostatic mixing valve is used in commercial and residential applications to control the hot water temperature and minimize the potential for accidental scalding. It is suitable for kitchen and bath installations where the water delivered to the fixtures is intended for bathing or washing. The double throttling design controls both the hot and cold water supply to the mixed outlet. This valve consists of a lead free brass body with satin chrome finish, 3/8 inch push to connect fittings, copper thermostat, check valves, integral strainer with 40 mesh stainless steel screens, and a tamper resistant locking cap. The maximum working pressure is 150 psi (10.3 bar). The water temperature can be field adjusted between 80 to 120 degrees F (27 to 49 degrees C). The recommended maximum temperature is 120 degrees F (49 degrees C). Models LFUSG-B M2 not for sale in California. Replacement models available, see LFUSG-B M3.
Features
- Accurate temperature control with low pressure drop
- Built-in check valves prevent hot and cold water cross flow
- Provides superior flow rate between 0.25 and 2.5 GPM
- ASSE 1070 listed and CSA certified
Specifications | |
---|---|
Body Finish | Satin Chrome |
Body Material | Lead Free Brass |
Brand | Watts |
Capacity | 2.25 GPM |
Cold Inlet Temperature Range | 39 to 80 degree F |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 3/8 IN |
Cold Water Inlet Connection Type | Push to connect |
Cold Water Inlet Thread Type | Does Not Apply To Product |
EAN | 098268469479 |
Factory Set Temperature-Fahrenheit | 105 |
Flow Rate | 0.25 to 2.25 GPM |
Hot Inlet Temperature Range | 120 to 180 degree F |
Hot Water Inlet Connection Size | 3/8 IN |
Hot Water Inlet Connection Type | Push to connect |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure Differential | 25 percent |
Maximum Working Pressure-PSI | 150 |
Minimum Differential Temperature-Fahrenheit | 5 |
Minimum Static Pressure-PSI | 30 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Push to connect |
Outlet Temperature Accuracy | +/- 7 degree F |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0204139 |
Series | LFUSG-B |
Temperature Adjustment Range | 80 to 120 degree F |